See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 28

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.74
10 - 24 $ 15.56
25 - 99 $ 15.02
100 - 249 $ 13.12
250 - 499 $ 12.49
500 - 749 $ 11.49
750 - 999 $ 10.22
1000 - 9999 $ 10.22
  View datasheet for PGA4311UA View product folder for PGA4311UA

Adjust your quantity during checkout

PGA4311UA-4-Channel, +/-5V Audio Volume Control

The PGA4311 is a high–performance, 4-channel audio volume control designed for professional and high-end consumer audio systems. Using high performance operational amplifier stages internal to the PGA4311 yields low noise and distortion, while providing the capability to drive 600 loads directly without buffering. The 3-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA4311 devices.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00