Features for the PGA870EVM
- Onboard switches for device power-up and power-down, gain setting, and gain latch modes
- SMA connectors for input and output signals and a DB25 connector to allow gain control via an external control source
- An interface board that allows the user to control the PGA870 gain from an external USB interface via (included) graphical user interface(GUI) software
Description for the PGA870EVM
The The PGA870EVM is an evaluation module (EVM) for the PGA870 wideband programmable gain amplifier (PGA) for high-speed signal chain and data acquisition systems.
The PGA870EVM allows for evaluation of all aspects of the PGA870 device. Complete circuit descriptions, schematic diagrams, and a bill of materials (BOM) are in the User's Guide document.