See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $249.00
 

Adjust your quantity during checkout

PGA900EVM-PGA900 Evaluation Module

PGA900: Programmable Resistive Sensing Conditioner with Digital and Analog Outputs

The PGA900EVM allows evaluating all the features of the PGA900 in either voltage mode or current mode. The PGA900EVM has a resistive bridge on board with a potentiometer allowing for differential input voltages to be adjusted by the user to emulate a pressure sense element. The PGA900EVM also offers a 7.5 V regulator on board needed for OTP memory programming. The socket implementation allows for software development.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00