See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTW | 24

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PINA1620RTWT


INA1620 High-Fidelity Audio Operational Amplifier With Integrated Thin-Film Resistors

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.59
10 - 24 $ 5.03
25 - 99 $ 4.70
100 - 249 $ 4.21
250 - 499 $ 3.93
500 - 749 $ 3.42
750 - 999 $ 2.96
1000 - 9999 $ 2.90

Adjust your quantity during checkout

Texas Instruments PINA1620RTWT

The INA1620 integrates 4 precision-matched thin-film resistor arrays and EMI filtering on-chip with a low-distortion, high output current, dual audio operational amplifier. The amplifier achieves a very low,
2.8-nV/√Hz noise density with an ultra-low THD+N of –119.2 dB at 1 kHz and drives a 32-Ω load at 150-mW output power. The integrated thin-film resistors are matched to within 0.004% and can be used to create a large number of very high performance audio circuits.

The INA1620 operates over a very wide supply range of ±2 V to ±18 V on only 2.6 mA of supply current per channel. The INA1620 also includes a shutdown mode, allowing the amplifiers to be switched from normal operation to a standby current that is typically less than 5 µA. This shutdown feature is specifically designed to eliminate click-and-pop noise when transitioning into or out of shutdown mode.

The INA1620 features a unique internal layout for lowest crosstalk, and freedom from interactions between channels, even when overdriven or overloaded. This device is specified from –40°C to +125°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00