See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSG | 8

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PINA381A3IDSGR


Current Sense Amplifier With Integrated Over-Current Comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.79
10 - 24 $ 0.67
25 - 99 $ 0.64
100 - 249 $ 0.42
250 - 499 $ 0.42
500 - 749 $ 0.39
750 - 999 $ 0.29
1000 - 5000 $ 0.22

Adjust your quantity during checkout

Texas Instruments PINA381A3IDSGR

The INA381 device includes both a 26-V common-mode, current-sensing amplifier and a high-speed comparator configured to detect overcurrent conditions through measuring the voltage developed across a current-shunt resistor and comparing that voltage to a defined threshold limit set by the comparator reference pin. The current-shunt monitor can measure differential voltage signals on common-mode voltages that can vary from –0.2 V up to 26 V, independent of the supply voltage.

The open-drain alert output can be configured to operate in either a transparent mode where the output status follows the input state or in a latched mode where the alert output is cleared when the latch is reset. The standalone comparator alert response time is under 5 µs, allowing for quick detection of overcurrent events. The total system overcurrent protection provided by the INA381 is under 10 µs.

This device operates from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 400 µA. The device is specified over the extended operating temperature range (–40°C to +125°C), and is available in an 8-pin WSON package.







View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00