See datasheet for actual packaging/pinout drawings

Package | PIN:

DWV | 8

Temp:

M (-55 to 125)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 19.52
10 - 24 $ 18.14
25 - 99 $ 17.51
100 - 249 $ 15.30
250 - 499 $ 14.56
500 - 749 $ 13.40
750 - 999 $ 12.03
1000 - 9999 $ 11.99
  View datasheet for PISO224BDWV View product folder for PISO224BDWV

Adjust your quantity during checkout

PISO224BDWV-±12V Reinforced Isolated Amplifier for Voltage Sensing

The ISO224 is a precision isolated amplifier with an output separated from the input circuitry by an isolation barrier with high immunity to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS with an exceptionally long lifetime and low power dissipation. When used with isolated power supplies, this device separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage devices from damage.

The input of the ISO224 is optimized for accurate sensing of ±10-V signals that are widely used in industrial applications. The device operates of a single supply on the high-side. This unique feature simplifies the design of the isolated power supply and reduces the system cost. The integrated high-side supply voltage detection feature simplifies system level diagnostics. The ±4-V output of the ISO224 allows lower-cost analog-to-digital converters (ADCs) to be used. The differential structure of the output supports high immunity to noise.

The ISO224 is fully specified over the extended industrial temperature range of –40°C to +125°C and is available in a wide-body 8-pin SOIC (DWV) package.



View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00