See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 20

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.74
10 - 24 $ 4.26
25 - 99 $ 3.97
100 - 249 $ 3.48
250 - 499 $ 3.26
500 - 749 $ 2.77
750 - 999 $ 2.34
1000 - 9999 $ 2.23
  View datasheet for PLL1705DBQ View product folder for PLL1705DBQ

Adjust your quantity during checkout

PLL1705DBQ-3.3 V Dual PLL Multi-Clock Generator

The PLL1705 are low cost, phase-locked loop (PLL) multiclock generators. The PLL1705 and PLL1706 can generate four system clocks from a 27-MHz reference input frequency. The clock outputs of the PLL1705 can be controlled by sampling frequency-control pins and those of the PLL1706 can be controlled through serial-mode control pins. The device gives customers both cost and space savings by eliminating external components and enables customers to achieve the very low-jitter performance needed for high performance audio DACs and/or ADCs. The PLL1705 and PLL1706 are ideal for MPEG-2 applications which use a 27-MHz master clock such as DVD players, DVD add-on cards for multimedia PCs, digital HDTV systems, and set-top boxes.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00