See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.76
10 - 24 $ 4.28
25 - 99 $ 3.99
100 - 249 $ 3.49
250 - 499 $ 3.28
500 - 749 $ 2.78
750 - 999 $ 2.35
1000 - 9999 $ 2.24
  View datasheet for PLL1707IDBQRQ1 View product folder for PLL1707IDBQRQ1

Adjust your quantity during checkout

PLL1707IDBQRQ1-Automotive Catalog 3.3 V Dual PLL Multi-Clock Generator

The PLL1707 is a low-cost phase-locked loop (PLL) multiclock generator. The PLL1707 can generate four system clocks from a 27-MHz reference input frequency. The clock outputs of the PLL1707 can be controlled by sampling frequency-control pins. The device gives customers both cost and space savings by eliminating external components and enables customers to achieve the very low-jitter performance needed for high performance audio DACs and/or ADCs. The PLL1707 is ideal for MPEG-2 applications that use a 27-MHz master clock such as DVD recorders, HDD recorders, DVD add-on cards for multimedia PCs, digital HDTV systems, and set-top boxes.

View datasheet
View product folder
Order SummaryEdit >
TPS5450DDA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00