See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PLMR33630ADDA


SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.52
10 - 24 $ 4.06
25 - 99 $ 3.82
100 - 249 $ 3.33
250 - 499 $ 3.11
500 - 749 $ 2.68
750 - 999 $ 2.29
1000 - 9999 $ 1.94

Adjust your quantity during checkout

Texas Instruments PLMR33630ADDA

The LMR33630 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC-DC converter capable of driving up to 3 A of load current from an input of up to 36 V. The LMR33630 provides exceptional efficiency and output accuracy in a very small solution size. Peak-current-mode control is employed. Additional features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33630 automatically folds back frequency at light load to improve efficiency. The family requires few external components and has a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33630 device is available in an 8-pin HSOIC package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00