See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

SIL | 10

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PLMZM23601SILR


4V to 36V, 1A Step-Down Converter Module With Integrated Inductor in 3x3.8x1.6mm Package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.17
10 - 24 $ 4.67
25 - 99 $ 4.29
100 - 249 $ 3.84
250 - 499 $ 3.55
500 - 749 $ 3.13
750 - 999 $ 2.77
1000 - 9999 $ 2.40

Adjust your quantity during checkout

Texas Instruments PLMZM23601SILR

The LMZM23601 nano module is specifically designed for space-constrained industrial applications and is available in fixed output voltage options of 5-V and 3.3-V and an adjustable (ADJ) output voltage option with 2.5-V to 15-V range. The LMZM23601 supports an input voltage range of 4-V to 36-V and can deliver up to 1000-mA of output current. This nano module is extremely easy to use, requiring only 2 external components for a 5-V or 3.3-V output design. All aspects of the LMZM23601 are optimized for performance driven industrial applications with space-constrained needs. An open-drain, Power-Good output provides a true indication of the system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes along with a no-load supply current of only 30 µA ensures high efficiency and superior transient response for the entire load-current range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00