See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

SIL | 10

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PLMZM23601SILR


36-V, 1-A Step-Down DC-DC Power Module in 3.8-mm × 3-mm Package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.63
10 - 24 $ 4.16
25 - 99 $ 3.89
100 - 249 $ 3.49
250 - 499 $ 3.25
500 - 749 $ 2.83
750 - 999 $ 2.45
1000 - 9999 $ 2.40

Adjust your quantity during checkout

Texas Instruments PLMZM23601SILR

The LMZM23601 integrated-inductor power module is specifically designed for space-constrained industrial applications. It is available in two fixed output voltage options of 5-V and 3.3-V, and an adjustable (ADJ) output voltage option supporting a 2.5-V to 15-V range. The LMZM23601 has an input voltage range of 4-V to 36-V and can deliver up to 1000-mA of output current. This power module is extremely easy to use, requiring only 2 external components for a 5-V or 3.3-V output design. All aspects of the LMZM23601 are optimized for performance driven and low EMI industrial applications with space-constrained needs. An open-drain, Power-Good output provides a true indication of the system status and negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes along with a no-load supply current of only 28 µA ensures high efficiency and superior transient response for the entire load-current range. For easy output current scaling the LMZM23601 is pin-to-pin compatible with the 500-mA output current capable LMZM23600.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00