See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

TBD

POPA1692IDGK


SoundPlus Low-Power, Low-Noise, High-Performance Dual Bipolar-Input Audio Op Amp

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.13
10 - 24 $ 1.92
25 - 99 $ 1.72
100 - 249 $ 1.54
250 - 499 $ 1.39
500 - 749 $ 1.15
750 - 999 $ 0.95
1000 - 9999 $ 0.78

Adjust your quantity during checkout

Texas Instruments POPA1692IDGK

The OPA169x operational amplifiers achieve a new level of performance for low-power amplifiers with a low 4.2-nV/√Hz noise density and distortion of 0.000045% at 1 kHz. These op amps offer rail-to-rail output swing to within 150 mV of the power supplies with a 2-kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±50 mA.

The OPA169x operational amplifiers operate over a very wide supply range of ±1.75 V to ±18 V, or 3.5 V to 36 V (on only 650 µA of supply current per channel), are unity-gain stable, and provide excellent dynamic behavior over a wide range of load conditions.

The OPA169x op amps are specified for a temperature range of –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00