See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

TBD

POPA189ID


14MHz, MUX-Friendly, Low-noise, Zero-Drift, RRO, CMOS Precision Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.62
10 - 24 $ 2.37
25 - 99 $ 2.11
100 - 249 $ 1.90
250 - 499 $ 1.72
500 - 749 $ 1.42
750 - 999 $ 1.18
1000 - 9999 $ 0.96

Adjust your quantity during checkout

Texas Instruments POPA189ID

The OPAx189 (OPA189, OPA2189, and OPA4189) series of high-precision operational amplifiers are ultra-low noise, fast-settling, zero-drift devices that provide rail-to-rail output operation and feature a unique MUX-friendly architecture. These features and excellent ac performance, combined with only 0.4 µV of offset and 0.0035 µV/°C of drift over temperature, makes the OPAx189 well-suited for precision instrumentation, signal measurement, and active filtering applications. Moreover, the MUX-friendly input architecture prevents inrush current when applying large differential voltages which improves settling performance in multi-channel systems, all while providing robust ESD protection during shipment, handling, and assembly. All versions are specified from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00