See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFF | 36

Temp:

I (-40 to 85)

ECO Plan:

TBD

PQ25910YFFT


I2C Controlled 6A Three-Level Switch Mode Single-Cell Charger

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.65
10 - 24 $ 4.19
25 - 99 $ 3.91
100 - 249 $ 3.51
250 - 499 $ 3.27
500 - 749 $ 2.85
750 - 999 $ 2.47
1000 - 5000 $ 2.42

Adjust your quantity during checkout

Texas Instruments PQ25910YFFT

The bq25910 is an integrated three-level switch-mode parallel battery charge management device for single cell Li-ion and Li-polymer batteries. Utilization of the three-level converter maintains highest switch-mode operation efficiency while reducing solution footprint and increasing power density. The device supports fast charging with high input voltage for a wide range of portable devices. The solution integrates reverse-blocking FET (QBLK), and four switching FETs (QHSA, QHSB, QLSB, QLSA). The I2C serial interface with charging and system settings makes the device a truly flexible solution.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00