PRUCAPE PRUCAPE BeagleBone Black PRU expansion card angled board image

PRUCAPE

TI PRU Cape

Pricing

Qty Price
+

Features for the PRUCAPE

  • Temperature sensor monitoring using 1-wire interface
  • LCD Connector for optional character display (not included). Compatible with Newhaven NHD-0208AZ-RN-YBW-33V
  • Audio jack connection output
  • Dual GPIO push button switch
  • LEDs

PRUCAPE

  • Expansion Connector- Connection to BeagleBone / BeagleBone Black
  • UART- Hardware UART to PRU Subsystem
  • Sensors-Temperature sensor monitoring using 1-wire interface
  • LCD- LCD Connector for optional character display (not included). Compatible with Newhaven NHD-0208AZ-RN-YBW-33V
  • Audio-Audio jack connection output
  • GPIO-Dual GPIO push button switch
  • LEDs- Bank of PRU0 & PRU1 LEDs
  • Price (USD) Per Unit- $39.00
  • Version Date- Oct 2014

Description for the PRUCAPE

The TI PRU Cape is a BeagleBone Black add-on board that allows users get to know TI’s powerful Programmable Real-Time Unit (PRU) core and basic functionality. The PRU is a low-latency microcontroller subsystem integrated in the Sitara AM335x and AM437x family of devices.  The PRU core is optimized for deterministic, real-time processing, direct access to I/Os and ultra-low-latency requirements.  It includes LEDs and push buttons for GPIO, audio, and a temp sensor.  Together the BeagleBone Black and PRUCAPE are an ideal EVM solution to begin PRU development on the Sitara platform.

Pricing

Qty Price
+