See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PS7A0518PDBVT


200mA Ultra-Low-Iq Low-Noise Low-Dropout (LDO) Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.65
10 - 24 $ 0.57
25 - 99 $ 0.52
100 - 249 $ 0.44
250 - 499 $ 0.40
500 - 749 $ 0.31
750 - 999 $ 0.24
1000 - 9999 $ 0.21

Adjust your quantity during checkout

Texas Instruments PS7A0518PDBVT

The TPS7A05 device is an ultra-small, low quiescent current low-dropout regulator (LDO) that can source 200 mA with excellent transient performance. This device has an output range of 0.8 V to 3.3 V with a typical 1% accuracy.

The TPS7A05, with ultralow IQ (1 µA), is designed specifically for battery-powered applications where very-low quiescent current is a critical parameter for extending battery life. The device can be operated from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2, as well as two- or three-cell alkaline batteries.

The TPS7A05 is available with an active pulldown circuit to quickly discharge output loads when disabled.

The TPS7A05 is fully specified for TJ = –40°C to +125°C operation, and is available in standard X2SON (DQN), SOT-23 (DBV), and DSBGA (YKA) packages.

 

 

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00