See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DPW | 5

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PSN74LVC1G38DPWR


Single 2-Input NAND Gate with Open-Drain Output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.43
10 - 24 $ 0.37
25 - 99 $ 0.35
100 - 249 $ 0.23
250 - 499 $ 0.23
500 - 749 $ 0.21
750 - 999 $ 0.16
1000 - 9999 $ 0.12

Adjust your quantity during checkout

Texas Instruments PSN74LVC1G38DPWR

The SN74LVC1G38 device is designed for 1.65-V to 5.5-V VCC operation.

This device is a single two-input NAND buffer gate with open-drain output. It performs the Boolean function Y = A × B or Y = A + B in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

NanoStar™ and NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

View datasheet
View product folder
Order SummaryEdit >
LMG34XX-BB-EVM (1)$199.00
LMG3410-HB-EVM (1)$249.00
Subtotal: $448.00
Shipping & Handling: -
Total (USD): $448.00