See datasheet for actual packaging/pinout drawings

Package | PIN:

DAP | 32

Temp:

T (-40 to 105)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 4.45
10 - 24 $ 4.01
25 - 99 $ 3.73
100 - 249 $ 3.27
250 - 499 $ 3.07
500 - 749 $ 2.61
750 - 999 $ 2.20
1000 - 9999 $ 2.10
  View datasheet for PTAS5720ATDAPRQ1 View product folder for PTAS5720ATDAPRQ1

Adjust your quantity during checkout

PTAS5720ATDAPRQ1-TAS5720A-Q1 1x25-W Digital Input Closed-Loop Automotive Class-D Audio Amplifier

The TAS5720A-Q1 is a mono I2S input Class-D audio amplifier which is ideal for use in automotive emergency call (eCall), telematics, acoustic vehicle alerting system (AVAS) and EV/HEV sound generation applications. The device provides up to 25W instantaneous power into 4 Ω at 10% THD+N at 14.4 V. The TAS5720A-Q1 also includes hardware and software (I²C) control modes, an integrated digital clipper, selectable gain options, and a wide power supply operating range (4.5 V – 26.4 V).

The device is offered in a thermally enhanced 32-Pin TSSOP package.

View datasheet
View product folder
Order SummaryEdit >
DS90UB954-Q1EVM (1)$399.00
Subtotal: $399.00
Shipping & Handling: -
Total (USD): $399.00