The TAS5760M-Q1 is a
stereo I2S input device which includes hardware and software (I²C) control
modes, integrated
digital clipper, several
gain options, and a wide power supply operating range to enable use in a multitude of applications.
The TAS5760M-Q1 operates with a nominal supply voltage from 4.5 to
24 VDC.
An optimal mix of thermal performance and device cost is provided in the
120-mΩ RDS(ON) of the output MOSFETs. Additionally, a
thermally enhanced
48-Pin TSSOP provides excellent operation in the elevated ambient
temperatures found in modern consumer electronic devices.
View datasheet View product folder