See datasheet for actual packaging/pinout drawings

Package | PIN:

RHB | 32

Temp:

S (-25 to 85)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 5.09
10 - 24 $ 4.58
25 - 99 $ 4.27
100 - 249 $ 3.83
250 - 499 $ 3.58
500 - 749 $ 3.11
750 - 999 $ 2.70
1000 - 9999 $ 2.64
  View datasheet for PTAS5825MRHBR View product folder for PTAS5825MRHBR

Adjust your quantity during checkout

PTAS5825MRHBR-2x38-W, Inductor-Less, Digital-Input, Closed-Loop Class-D Audio Amplifier with 96/192kHz Processing

The TAS5825M is a high-performance, stereo closed-loop Class-D with integrated audio processor with up to 192-kHz architecture.

The powerful DSP audio processing core supports several advanced audio process flows. With the 192-kHz architecture, the TAS5825M provides excellent processing. Such as 2×12 BQs, volume control, audio mixer, 2 Band DRC and a Full Band AGL. With 48-kHz or 96-kHz architecture, an integrated SRC (Sample rate convertor) detects the input sample rate change. Then auto converts to the target sample rate which DSP is running to avoid any audio artifacts. These process flows support: 2×15 BQs, 3-Band DRC, Full-band AGL (Automatic Gain Limiter), Smart Amplifier Algorithm (Speaker Thermal, Excursion Protection), Bass enhancement, Spatializer, and THD manager.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00