See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PTCAN1043HGDQ1


Fault Protected CAN Transceiver With CAN FD and Wake Input

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.47
10 - 24 $ 2.12
25 - 99 $ 2.09
100 - 100 $ 1.70

Adjust your quantity during checkout

Texas Instruments PTCAN1043HGDQ1

The TCAN1043xx-Q1 meets the specifications of the ISO11898–2 (2016) High Speed Controller Area Network (CAN) Physical Layer standard. The device is designed for use in CAN FD networks up to 2 megabit per second (Mbps). Devices with part numbers that include the suffix “G” are designed for data rates up to 5 Mbps. The device has a remote wake request feature via the CAN bus pins and a local wake request feature via the high voltage WAKE terminal. Additionally, the device has the ability to control the system power via the high voltage output INH terminal. The device includes many protection features providing device and CAN network robustness.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00