See datasheet for actual packaging/pinout drawings

Package | PIN:

EUJ | 10

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 24.00
10 - 24 $ 22.31
25 - 99 $ 21.54
100 - 249 $ 18.81
250 - 499 $ 17.90
500 - 749 $ 16.48
750 - 999 $ 14.79
1000 - 9999 $ 14.74
  View datasheet for PTH03010WAZ View product folder for PTH03010WAZ

Adjust your quantity during checkout

PTH03010WAZ-15 A, 3.3-V Input Non-Isolated Wide-Output Adjust Power Module

The PTH03010 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high-performance step-downpowerconversion for up to 15 A of output current from a 3.3-V input bus voltage. The output voltage of the PTH03010W can be set to any value over the range, 0.8 V to 2.5 V, using a single resistor.

This series also includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, output voltage adjust (trim), and margin up/down controls. To ensure tight load regulation, an output voltage sense is also provided. A non-latching over-current trip serves as load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00