See datasheet for actual packaging/pinout drawings

Package | PIN:

EUY | 10

Temp:

I (-40 to 85)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 20.27
10 - 24 $ 18.85
25 - 99 $ 18.19
100 - 249 $ 15.89
250 - 499 $ 15.12
500 - 749 $ 13.92
750 - 999 $ 12.49
1000 - 9999 $ 12.45
  View datasheet for PTH03060WAS View product folder for PTH03060WAS

Adjust your quantity during checkout

PTH03060WAS-10 A, 3.3-V Input Non-Isolated Wide Adjust Module

The PTH03060W non-isolated power module is small in size but big on performance and flexibility. Its high output current, compact footprint, and industryleading features offers system designers a versatile module for powering complex multi-processor digital systems.

This product employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 10 A of output current from a 3.3-V input bus voltage. The output voltage is adjustable and can be set to any value over the range, 0.8 V to 2.5 V, using a single resistor.

This series includes Auto-Track™ Sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, margin up/down controls, and the ability to start up into an existing output voltage or prebias. To ensure tight load regulation, an output voltage sense is also provided. A non-latching overcurrent trip serves as load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00