See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EUT | 6

Temp:

I (-40 to 85)

ECO Plan:

TBD

PTH04000WAS


3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.32
10 - 24 $ 8.66
25 - 99 $ 8.36
100 - 249 $ 7.30
250 - 499 $ 6.95
500 - 749 $ 6.40
750 - 999 $ 5.69
1000 - 9999 $ 5.69

Adjust your quantity during checkout

Texas Instruments PTH04000WAS

The PTH04000W is a highly integrated, low-cost switching regulator module that delivers up to 3 A of output current. Occupying a small PCB area, the PTH04000W provides output current at a high efficiency and with minimal power dissipation, thereby eliminating the need for a heat sink. Their small size (0.75 inch × 0.5 inch), high efficiency, and low cost makes these modules practical for a variety of applications.

The input voltage range of the PTH04000W is from 3 V to 5.5 V, allowing operation from either a 3.3-V or 5-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH04000W can step down to voltages as low as 0.9 V from a 5-V input bus, with typically less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 3.6 V, using a single external resistor. This series includes Auto-Track™ sequencing. This feature simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Other operating features include an undervoltage lockout (UVLO), on/off inhibit, output overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. The modules are available in both through-hole and surface-mount package options, including tape and reel. The PTH04000W is also compatible with TI's roadmap for RoHS and lead-free compliance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00