See datasheet for actual packaging/pinout drawings


Package | PIN:

EVF | 20


I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)


60 A, 3.3/5-V Input Non-Isolated Wide-Output Adjust Power Module

TI Store Price:

1 - 9 $ 74.84
10 - 24 $ 71.42
25 - 99 $ 68.48
100 - 249 $ 64.57
250 - 749 $ 62.61
750 - 999 $ 59.19
1000 - 9999 $ 55.59

Adjust your quantity during checkout

Texas Instruments PTH04040WAD

The PTH04040W is a high-performance 60-A rated, nonisolated, power module, which uses the latest multi-phase switched-mode topology. This provides a small, ready-to-use module, that can power the most densely populated multiprocessor systems.

The PTH04040W operates over an input voltage range of 2.95 V to 5.5 V, and can be set to any output voltage over the range, 0.8 V to 2.5 V, using a single external resistor. The combination of a wide input voltage and wide-output adjust range allows the PTH04040W to be used in many of high-performance applications. These include advanced computing platforms and servers that utilize either a 3.3-V or 5-V distribution bus.

These modules incorporate a comprehensive list of features. They include an on/off inhibit and margin up/down controls. A differential remote output voltage sense ensures tight load regulation, and an output overcurrent and overtemperature shutdown protect against most load faults. A programmable undervoltage lockout allows the turn-on threshold to be customized.

The PTH04040W incorporates Auto-Track™. Auto-Track is a popular feature of the PTH family that allows the outputs of multiple modules to track a common voltage during power-up and power-down transitions. This greatly simplifies the sequencing of voltages for VLSI ICs that operate off multiple power rails.

The double-sided surface mount construction has a low profile and compact footprint. It is available in both throughhole and surface-mount packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00