See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EUT | 5

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

PTH05000WAZ


6 A, 5-V Input Wide-Output Adjust Plug-in Power Module

TI Store Price:

 
 
Qty.Price
1 - 9 $ 14.87
10 - 24 $ 13.40
25 - 99 $ 12.84
100 - 249 $ 11.29
250 - 499 $ 10.80
500 - 749 $ 9.96
750 - 999 $ 8.98
1000 - 9999 $ 7.97

Adjust your quantity during checkout

Texas Instruments PTH05000WAZ

The PTH05000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

This series operates from an input voltage of 5-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 3.6 V. The output voltage of the PTH05000W is set within this range using a single resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), output current limit, and over-temperature protection.

For high efficiency these parts employ a synchronous rectifier output stage. An output pre-bias holdoff capability ensures that the output will not sink current during startup.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both through-hole and surface mount configurations.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00