See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EUK | 10

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

PTH05020WAH


22 A, 5-V Input Wide-Output Adjust Plug-in Power Module

TI Store Price:

 
 
Qty.Price
1 - 9 $ 28.34
10 - 24 $ 26.50
25 - 99 $ 25.66
100 - 249 $ 22.81
250 - 499 $ 22.64
500 - 749 $ 21.30
750 - 999 $ 19.12
1000 - 9999 $ 19.06

Adjust your quantity during checkout

Texas Instruments PTH05020WAH

Th PTH05020 series of non-islolated power modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.

The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 22 A of output current from a 5-V input bus voltage. The output voltage of the PTH05020W can be set to any value over the range, 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, output voltage adjust (trim), and margin up/down controls. To ensure tight load regulation, an output voltage sense is also provided. A non-latching over-current trip and over-temperature shutdown provides load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00