See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EUM | 13

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

PTH05030WAH


30 A, 5-V Input Wide-Output Adjust Plug-in Power Module

TI Store Price:

 
 
Qty.Price
1 - 9 $ 33.83
10 - 24 $ 32.31
25 - 99 $ 30.41
100 - 249 $ 27.94
250 - 499 $ 27.37
500 - 749 $ 26.04
750 - 999 $ 24.14
1000 - 9999 $ 21.60

Adjust your quantity during checkout

Texas Instruments PTH05030WAH

The PTH05030 is a high-current non-isolated power modules from Texas Instruments. This product is characterized by high efficiencies, and up to 30 A of output current, while occupying a mere 1.64 in² of PCB area. In terms of cost, size, and performance, the series provides OEM’s with a flexible module that meets the requirements of the most complex and demanding mixed-signal applications. These include the most densly populated, multi-processor systems that incorporate high-speed DSP’s, microprocessors, and ASICs.

The series uses double-sided surface mount construction and provides high-performance step-down power conversion from a 5-V input bus voltage. The output voltage of the PTH05030W can be set to any value over the range 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies power-up and power-down supply voltage sequencing in a system by enabling modules to track each other, or any other external voltage.

Each model also includes an on/off inhibit, output voltage adjust (trim), and margin up/down controls. An output voltage sense ensures tight load regulation, and an output over-current and thermal shutdown feature provide for protection against external load faults.

Package options inlude both through-hole and surface mount connfigurations.

View datasheet
View product folder
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00