See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EUT | 6

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

PTH08000WAZ


2.25-A, 5/12-V Input, Non-Isolated Wide Adjust Module w/ Auto-Track

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.68
10 - 24 $ 9.62
25 - 99 $ 9.22
100 - 249 $ 8.11
250 - 499 $ 7.76
500 - 749 $ 7.15
750 - 999 $ 6.45
1000 - 9999 $ 5.72

Adjust your quantity during checkout

Texas Instruments PTH08000WAZ

The PTH08000W is a highly integrated, low-cost switching regulator module that delivers up to 2.25 A of output current. The PTH08000W sources output current at a much higher efficiency than a TO-220 linear regulator IC, eliminating the need for a heatsink. The small size (0.75 inch × 0.5 inch) and flexible operation creates value for a variety of applications.

The input voltage range of the PTH08000W is 4.5 V to 14 V, allowing operation from either a 5-V or 12-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH08000W can step down to voltages as low as 0.9 V from a 5-V input bus, with less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 5.5 V, using a single external resistor. This series includes Auto-Track™ sequencing. This feature simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Operating features include an undervoltage lockout (UVLO), on/off inhibit, overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. This product is available in both through-hole and surface-mount package options, including tape and reel. The PTH08000W is compatible with TI's roadmap for RoHS and lead-free compliance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00