See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EUS | 5

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

PTH12000WAH


1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module

TI Store Price:

 
 
Qty.Price
1 - 9 $ 14.87
10 - 24 $ 13.40
25 - 99 $ 12.84
100 - 249 $ 11.29
250 - 499 $ 10.80
500 - 749 $ 9.96
750 - 999 $ 8.98
1000 - 9999 $ 7.97

Adjust your quantity during checkout

Texas Instruments PTH12000WAH

The PTH12000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

The series operates from an input voltage of 12 V to provide step-down power conversion to a wide range of output voltages. W-suffix devices are adjustable from 1.2 V to 5.5 V, and L-suffix devices are adjustable from 0.8 V to 1.8 V. The output voltage is set within the adjustment range using a single external resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), and the ability to start up into an existing output voltage or prebias. A non-latching over-current trip provides protection against load faults.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both throughhole and surface mount configurations.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00