See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EUJ | 10

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

PTH12010WAZ


1.2 to 5.5 V 12-A, 12-V Input Non-Isolated Wide-Adjust Module

TI Store Price:

 
 
Qty.Price
1 - 9 $ 24.00
10 - 24 $ 22.31
25 - 99 $ 21.54
100 - 249 $ 18.81
250 - 499 $ 17.90
500 - 749 $ 16.48
750 - 999 $ 14.66
1000 - 9999 $ 14.66

Adjust your quantity during checkout

Texas Instruments PTH12010WAZ

The PTH12010 series of non-isolated power modules that are small in size but big on performance and flexibility. The high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 12 A of output current. The output voltage of the W-suffix parts can be set to any value over the range, 1.2 V to 5.5 V. The L-suffix devices have an adjustment range of 0.8 V to 1.8 V. The output voltage is set using a single external resistor.

This series includes Auto-Track™ sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, output voltage adjust (trim), margin up/down controls, and the ability to start up into an existing output voltage or prebias. For improved load regulation, an output voltage sense is also provided. A nonlatching overcurrent trip serves as load fault protection.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry’s high-speed TMS320™ DSP family, microprocessors, and bus drivers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00