See datasheet for actual packaging/pinout drawings


Package | PIN:

EUL | 10


I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)


1.2 to 5.5 V 18-A, 12-V Input Non-Isolated Wide-Adjust Module

TI Store Price:

1 - 9 $ 29.85
10 - 24 $ 28.51
25 - 99 $ 26.83
100 - 249 $ 24.65
250 - 499 $ 24.15
500 - 749 $ 22.98
750 - 999 $ 21.30
1000 - 9999 $ 19.06

Adjust your quantity during checkout

Texas Instruments PTH12020WAZ

The PTH12020 series of non-isolated power modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules, these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.

The series employs double-sided surface mount construction and provides highperformance step-down power conversion for up to 18A of output current from a 12-V input bus voltage. The output voltage of the W-suffix parts can be set to any value over the range, 1.2V to 5.5V. The L-suffix parts have an adjustment range of 0.8V to 1.8V. The output voltage is set using a single resistor.

This series includes Auto-Track™ sequencing. Auto-Track sequencing simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Other operating features include an on/off inhibit, output voltage adjust (trim), margin up/down controls, and the ability to start up into an existing output voltage or prebias. For improved load regulation, an output voltage sense is provided. A non-latching over-current trip and overtemperature shutdown feature protects against load faults.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed DSPs, microprocessors and bus drivers.

For start-up into a non-prebiased output, review page 14 in the Application Information section.

For start-up into a prebiased output, review page 18 in the Application Information section.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00