See datasheet for actual packaging/pinout drawings


Package | PIN:

EUM | 13


I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)


0.8 to 1.8 V 26-A, 12-V Input Non-Isolated Wide-Adjust Module

TI Store Price:

1 - 9 $ 42.30
10 - 24 $ 40.40
25 - 99 $ 38.02
100 - 249 $ 34.94
250 - 499 $ 34.22
500 - 749 $ 32.56
750 - 999 $ 30.18
1000 - 9999 $ 27.01

Adjust your quantity during checkout

Texas Instruments PTH12030LAH

The PTH12030 is a series of high current, non-isolated power module from Texas Instruments. This product is characterized by high efficiencies, and up to 26 A of output current, while occupying a small PCB area of 1.64 in2. In terms of cost, size, and performance, the series provides OEM’s with a flexible module that meets the requirements of the most complex and demanding mixed-signal applications. These include the most densly populated, multiprocessor systems that incorporate the high-speed TMS320™ DSP family, microprocessors, and ASICs.

The series uses double-sided surface mount construction and provides high-performance step-down power conversion from a 12-V input bus voltage. The output voltage of the W-suffix parts can be set to any value over the range, 1.2 V to 5.5 V. The L-suffix parts have an adjustment range of 0.8 V to 1.8 V. The output voltage is set using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies power-up and power-down supply voltage sequencing in a system by enabling modules to track each other, or any other external voltage.

Each model also includes an on/off inhibit, output voltage adjust (trim), and margin up/down controls, and the ability to start up into an existing prebias. An output voltage sense ensures tight load regulation, and an output overcurrent and thermal shutdown feature provide for protection against external load faults.

Package options inlude both through-hole and surface mount configurations.

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00