See datasheet for actual packaging/pinout drawings


Package | PIN:

EVG | 20


I (-40 to 85)

ECO Plan:



50-A, 8 to 14-V Input, Wide-Output Adjust Power Module

TI Store Price:

1 - 9 $ 69.66
10 - 24 $ 66.52
25 - 99 $ 62.61
100 - 249 $ 57.52
250 - 499 $ 56.35
500 - 749 $ 53.61
750 - 999 $ 49.70
1000 - 9999 $ 44.47

Adjust your quantity during checkout

Texas Instruments PTH12040WAS

The PTH12040W is a high-performance 50-A rated, non-isolated, power module, which uses the latest multiphase switched-mode topology. This provides a small, ready-to-use module, that can power the most densly populated multiprocessor systems.

Operating from an input voltage range of 8 V to 14 V, the PTH12040W requires a single resistor to set the output voltage to any value over the range, 0.8 V to 5.5 V. The wide input voltage range makes the PTH12040W particularly suitable for advanced computing and server applications that utilize a loosely regulated 12-V intermediate distribution bus.

The modules incorporate a comprehensive list of features. They include on/off inhibit and margin up/down controls. A differential remote output voltage sense ensures tight load regulation, and an output overcurrent and overtemperature shutdown protect against most load faults. The programmable under-voltage lockout allows the turn-on and turn-off voltage thresholds to be customized.

The PTH12040W incorporates Auto-Track. The Auto-Track feature of the PTH family allows the outputs of multiple modules to track a common voltage during power up and power down transitions. This simplifies power up and power down supply-voltage sequencing in a power supply system.

The modules use double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00