See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PTLIN1029DQ1


Local Interconnect Network (LIN) Transceiver With Dominant State Timeout

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.11
10 - 24 $ 0.95
25 - 99 $ 0.92
100 - 249 $ 0.70
250 - 499 $ 0.69
500 - 749 $ 0.58
750 - 999 $ 0.47
1000 - 5000 $ 0.38

Adjust your quantity during checkout

Texas Instruments PTLIN1029DQ1

The TLIN1029-Q1 is a Local Interconnect Network (LIN) physical layer transceiver with integrated wake-up and protection features, complaint to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A, ISO/DIS 17987–4.2 and IBEE Zwickau standards. LIN is a single wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The TLIN1029-Q1 is designed to support 12 V applications with wider operating voltage and additional bus-fault protection. The LIN receiver supports data rates up to 100 kbps for in-line programming. The TLIN1029-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or pin. The integrated resistor, ESD and fault protection allows designers to save board space in their applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00