See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

PTLV6741DCKT


10-MHz, Low-Power, Low Noise, RRO, Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.82
10 - 24 $ 0.71
25 - 99 $ 0.64
100 - 249 $ 0.56
250 - 499 $ 0.50
500 - 749 $ 0.37
750 - 999 $ 0.28
1000 - 9999 $ 0.21

Adjust your quantity during checkout

Texas Instruments PTLV6741DCKT

The TLV6741 operational amplifier (op amp) is a general-purpose CMOS op amp that provides low noise of 3.7 nV/√Hz and a wide bandwidth of 10 MHz. The low noise and wide bandwidth make the TLV6741 device attractive for a variety of precision applications that require a good balance between cost and performance. Additionally, the input bias current of the TLV6741 supports applications with high source impedance.

The robust design of the TLV6741 provides ease-of-use to the circuit designer due to its unity-gain stability and has an integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions and high electrostatic discharge (ESD) protection (1-kV HBM).

This op amp is optimized for low-voltage operation as low as 2.25 V (±1.125 V) and up to 5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C.

The single-channel TLV6741 is available in a small-size SC70-5 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00