See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PTLV9062IDR


10-MHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.75
10 - 24 $ 0.65
25 - 99 $ 0.59
100 - 249 $ 0.52
250 - 499 $ 0.46
500 - 749 $ 0.34
750 - 999 $ 0.26
1000 - 9999 $ 0.19

Adjust your quantity during checkout

Texas Instruments PTLV9062IDR

The TLV9061 (single-), TLV9062 (dual-), and TLV9064 (quad-) are single, dual and quad low voltage (1.8 V to 5.5 V) operational amplifiers with rail-to-rail input and output swing capabilities. These devices are the most cost-effective solutions for applications where low voltage operation, space saving and high cap load drive are needed. Although the cap load drive of the TLV906x is 100 pF, the resistive open loop output impedance makes it easy to stabilize with much higher capacitive loads. These amplifiers are designed specifically for low voltage operation (1.8 V to 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices.

The robust design of the TLV906x series provides ease-of-use to the circuit designer: unity-gain stable, integrated RFI and EMI rejection filter and no phase reversal in overdrive condition.

Micro-size packages such as SOT553 and WSON are offered for all the channel variants (single, dual and quad) along with industry standard packages such as SOIC, MSOP, SOT-23 and TSSOP packages.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00