See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 8

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PTLV9062IPWR


10-MHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.68
10 - 24 $ 0.57
25 - 99 $ 0.55
100 - 249 $ 0.36
250 - 499 $ 0.36
500 - 749 $ 0.33
750 - 999 $ 0.25
1000 - 9999 $ 0.19

Adjust your quantity during checkout

Texas Instruments PTLV9062IPWR

The TLV9061 (single), TLV9062 (dual), and TLV9064 (quad) are single-, dual-, and quad- low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input- and output-swing capabilities. These devices are highly cost-effective solutions for applications where low-voltage operation, a small footprint, and high capacitive load drive are required. Although the capacitive load drive of the TLV906x is 100 pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices.

The TLV906x family helps simplify system design, because the family is unity-gain stable, integrates the RFI and EMI rejection filter and provides no phase reversal in overdrive condition.

Micro-size packages, such as SOT-553 and WSON, are offered for all the channel variants (single, dual and quad), along with industry-standard packages, such as SOIC, MSOP, SOT-23 and TSSOP.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00