See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGS | 10

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PTMUX1072DGSR


2-Channel 2:1 Analog Multiplexer With 20-V Overvoltage Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.26
10 - 24 $ 1.13
25 - 99 $ 1.04
100 - 249 $ 0.89
250 - 499 $ 0.82
500 - 749 $ 0.67
750 - 999 $ 0.54
1000 - 9999 $ 0.48

Adjust your quantity during checkout

Texas Instruments PTMUX1072DGSR

The TMUX1072 is a high-speed, 2-channel, 2:1, analog switch with integrated overvoltage detection and powered off protection. The device is bidirectional and can be used as a 2:1 or 1:2 switch.

The protection on the I/O pins of the TMUX1072 can tolerate up to 20 V with automatic shutoff circuitry to protect system components behind the switch. This protection is also used for power sequencing where some boards in the system maybe powered up before others are ready to receive signals. The device also detects overvoltage and overtemperature events and provides an open drain output signal through the FLT pin.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00