See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EUV | 5

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

PTN04050AAZ


6-W, 3.3/5-V Input, Wide Adjust Output Positive-to-Negative Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 18.62
10 - 24 $ 17.31
25 - 99 $ 16.71
100 - 249 $ 14.59
250 - 499 $ 13.89
500 - 749 $ 12.78
750 - 999 $ 11.37
1000 - 9999 $ 11.37

Adjust your quantity during checkout

Texas Instruments PTN04050AAZ

The PTN04050A is an adjustable output, positive-to-negative, integrated switching regulator. In new designs, it should be considered in place of the PT5020 series of positive-to-negative integrated switching regulator products. The PTN04050A is smaller and lighter than its predecessor, with improved electrical performance characteristics, while operating over a wider input voltage range, with an adjustable output voltage. The caseless, double-sided package also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range of 2.9 V to 7 V, the PTN04050A provides high-efficient, positive-to-negative voltage conversion for loads of up to 6 W. The output voltage is set using a single external resistor, and may be set to any value within the range, -15 V to -3.3 V.

The PTN04050A features include on/off inhibit, undervoltage lockout, over-current protection, and is suited for a wide variety of general-purpose applications that operate off 3.3-V or 5-V input.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00