See datasheet for actual packaging/pinout drawings

Package | PIN:

EUL | 7

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 26.45
10 - 24 $ 24.73
25 - 99 $ 23.95
100 - 249 $ 21.29
250 - 499 $ 21.13
500 - 749 $ 19.88
750 - 999 $ 17.84
1000 - 9999 $ 17.79
  View datasheet for PTN78020AAZ View product folder for PTN78020AAZ

Adjust your quantity during checkout

PTN78020AAZ-4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module

The PTN78020A is a series of high-efficiency buck-boost-integrated switching regulators (ISR), that represent the third generation in the evolution of high-performance power modules designed for industrial use. The wide-input voltage range makes these modules suitable for a variety of applications that operate off 12-V, 24-V, and tightly-regulated 28-V dc power. In new designs, they should be considered in place of the PT6640 and PT78NR100 series of single in-line pin (SIP) products. The PTN78020A is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

The PTN78020A operates over an input voltage range of 9 V to 29 V, and provides high-efficiency, positive-to-negative voltage conversion for loads of up to 4 A. The output voltage is set using a single external resistor, and may be adjusted to any value within the range, -15 V to -3 V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00