See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EUK | 7

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

PTN78020WAH


6-A Wide-Input Voltage Adjustable Switching Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 26.45
10 - 24 $ 24.73
25 - 99 $ 23.95
100 - 249 $ 21.29
250 - 499 $ 21.13
500 - 749 $ 19.88
750 - 999 $ 17.84
1000 - 9999 $ 17.79

Adjust your quantity during checkout

Texas Instruments PTN78020WAH

The PTN78020 is a series of high-efficiency, step-down integrated switching regulators (ISRs), that represent the third generation in the evolution of high-performance power modules designed for industrial use. The wide-input voltage range makes these modules suitable for a variety of applications that operate off 12-V, 24-V, and 28-V dc power. In new designs they should be considered in place of the PT6620, PT6650, PT6680, and PT6880 series of single in-line pin (SIP) products. The PTN78020 is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range, the PTN78020 provides high-efficiency, step-down voltage conversion for loads of up to 6 A. The output voltage is set using a single, external resistor. The PTN78020W may be set to any value within the range, 2.5 V to 12.6 V, and the PTN78020H from 11.85 V to 22 V. The output voltage of the PTN78020W can be as little as 2 V lower than the input, allowing operation down to 7 V, with an output voltage of 5 V. The output voltage of the PTN78020H can be as little as 3 V lower than the input, allowing operation down to 15 V, with an output voltage of 12 V.

The PTN78020 has undervoltage lockout, an integral on/off inhibit, and includes an output current limit and overtemperature protection.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00