See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EUY | 7

Temp:

I (-40 to 85)

ECO Plan:

TBD

PTN78060AAS


3 A, Wide Input Non-Isolated, Wide Negative Output Adjust Module

TI Store Price:

 
 
Qty.Price
1 - 9 $ 25.98
10 - 24 $ 24.29
25 - 99 $ 23.52
100 - 249 $ 20.91
250 - 499 $ 20.76
500 - 749 $ 19.53
750 - 999 $ 17.53
1000 - 9999 $ 17.47

Adjust your quantity during checkout

Texas Instruments PTN78060AAS

The PTN78060A is a series of high-efficiency, buck-boost, integrated switching regulators (ISR), that represent the third generation in the evolution of the (PT)78NR100 series of products. In new designs, the PTN78060A series should also be considered in place of the PT6640 series of single in-line pin (SIP) products. In all cases, the PTN78060A has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range of 9 V to 29 V, the PTN78060A provides high-efficiency, positive-to-negative voltage conversion for loads of up to 3 A. The output voltage can be set to any value over a wide adjustment range using a single external resistor. The adjust range is -15 V to -3 V.

The PTN78060A is suited to a wide variety of general-purpose industrial applications that operate off 12-V, 24-V, or tightly regulated 28-V dc power.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00