See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DQA | 10

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PTPD4E02B04QDQARQ1


4-Channel ESD Protection Diode for USB Type-C and HDMI 2.0

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.76
10 - 24 $ 0.68
25 - 99 $ 0.61
100 - 249 $ 0.53
250 - 499 $ 0.48
500 - 749 $ 0.38
750 - 999 $ 0.31
1000 - 9999 $ 0.25

Adjust your quantity during checkout

Texas Instruments PTPD4E02B04QDQARQ1

The TPD4E02B04-Q1 is an automotive-qualified bidirectional TVS ESD protection diode array for USB Type-C and HDMI 2.0 circuit protection. The TPD4E02B04-Q1 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.25-pF IO capacitance per channel making it ideal for protecting high-speed interfaces up to 10 Gbps such as USB 3.1 Gen2. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD4E02B04-Q1 is offered in the industry standard USON-10 (DQA) package. The package features flow-through routing and 0.5-mm pin pitch easing implementation and reducing design time.

This device is also available without automotive qualification: TPD4E02B04.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00