See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGN | 8

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PTPS1H200AQDGNRQ1


40V, 200 mOhm, Single-Channel Smart High-Side Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.41
10 - 24 $ 1.26
25 - 99 $ 1.17
100 - 249 $ 1.02
250 - 499 $ 0.94
500 - 749 $ 0.79
750 - 999 $ 0.65
1000 - 9999 $ 0.60

Adjust your quantity during checkout

Texas Instruments PTPS1H200AQDGNRQ1

The TPS1H200-Q1 device is a fully protected single-channel high-side power switch with an integrated 200-mΩ NMOS power FET.

An adjustable current limit improves system reliability by limiting the inrush or overload current. The high accuracy of the current limit improves overload protection, simplifying the front-stage power design. Configurable features besides current limit provide design flexibility in functionality, cost, and thermal dissipation.

The device supports full diagnostics with the digital status output. Open-load detection is available in ON and OFF states. The device supports operation with or without an MCU. Stand-alone mode allows isolated systems to use the device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00