See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 16

Temp:

Q (-40 to 125)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 3.25
10 - 10 $ 2.93
  View datasheet for PTPS2HB16FQPWPRQ1 View product folder for PTPS2HB16FQPWPRQ1

Adjust your quantity during checkout

PTPS2HB16FQPWPRQ1-40V 16mΩ Dual-Channel Smart High-Side Switch

The TPS2HB16-Q1 device is a dual-channel smart high-side switch intended for use with 12-V automotive batteries. The device integrates many protection and diagnostic features.

The device provides a high-accuracy analog current sense that enables improved diagnostics of complex loads (such as multiple parallel loads driven by the same switch).

The device operates with an input voltage down to
3 V (with respect to the GND pin of the device). This input voltage allows for continued operation during cold crank.

The TPS2HB16-Q1 device is available in a small 16-pin HTSSOP package for a reduced PCB footprint.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00