The TPS2HB35-Q1 device is a dual-channel smart high-side switch intended for use with
12-V automotive batteries. The device integrates many protection and diagnostic features.
This device provides a high-accuracy analog current sense that enables improved
diagnostics of complex loads (such as multiple parallel loads driven by the same switch).
The TPS2HB35-Q1 device includes a programmable current limit, which allows for optimized
protection in a wide variety of load applications.
The device operates with an input voltage down to
3 V. This input voltage allows for continued operation during cold crank.
The TPS2HB35-Q1 device is available in a small 16-pin HTSSOP package for a reduced PCB
footprint.
View datasheet View product folder