See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YKA | 5

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PTPS7A1006PYKAR


300mA Low-Vin Low-Vout Ultra-Low-Dropout Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.79
10 - 24 $ 0.71
25 - 99 $ 0.65
100 - 249 $ 0.56
250 - 499 $ 0.52
500 - 749 $ 0.42
750 - 999 $ 0.34
1000 - 9999 $ 0.30

Adjust your quantity during checkout

Texas Instruments PTPS7A1006PYKAR

The TPS7A10 device is an ultra-small, low quiescent current, low-dropout regulator (LDO) that can source 300 mA with outstanding ac performance (PSRR, load, and line transient responses). This device has an output range of 0.5 V to 3.0 V with a maximum 1.5% accuracy.

The VBIAS rail that powers the internal circuitry of the LDO draws very low current IQ (5-µA), and can be connected to a power supply that is equal to or greater than 1.4 V above the output voltage. The main power path is through VIN, which can be a lower voltage than VBIAS; this path can be as low as VOUT + VDO, increasing the efficiency of the solution in many power-sensitive applications. For example, VIN can be an output of a high-efficiency, dc/dc step-down regulator, and the VBIAS pin can be connected to an Li-ion battery.

The TPS7A10 is stable with ceramic capacitors and yields a dropout voltage of 90 mV (max) at a 300-mA output load. In addition, the TPS7A10 is equipped with the active pulldown feature that actively pulls down the output to quickly discharge the outputs and ensures a known start-up state.

The TPS7A10 is fully specified over the ambient temperature range of TJ = –40°C to +125°C, and uses a precision voltage reference and feedback loop to achieve an overall accuracy of 1.5% overtemperature. The device is available in a 5-pin DSGBA, which is an ultra-small wafer chip-scale package (WCSP), that makes the device suitable for handheld applications. The TPS7A10 is also available in a 6-pin WSON package.




View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00