See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

MOL | 24

Temp:

T (-40 to 105)

ECO Plan:

TBD

PTPSM84824MOLR


4.5V to 17V Input, 0.6V-10V Output, 8A Power Module in Compact 7.5x7.5mm Footprint

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.67
10 - 24 $ 9.63
25 - 99 $ 8.84
100 - 249 $ 7.93
250 - 499 $ 7.32
500 - 749 $ 6.45
750 - 999 $ 5.71
1000 - 9999 $ 4.95

Adjust your quantity during checkout

Texas Instruments PTPSM84824MOLR

The TPSM84824 power module is an easy-to-use integrated power supply that combines a 8-A DC-DC converter with power MOSFETs, a shielded inductor and passives into a small form factor, QFN package. This power solution allows as few as six external components while maintaining the ability to adjust key parameters to meet specific design requirements. Ultra-fast transient response can be achieved by use of the TurboTrans™ feature. TurboTrans allows the transient response to be optimized for reduced output voltage deviation with less required output capacitance.

The 7.5 mm × 7.5 mm × 5.3 mm, 24-pin, QFN package is easy to solder to a printed circuit board and has excellent power dissipation capability. The TPSM84824 offers flexibilty with many features including power good, programmable UVLO, prebias start-up, as well as overcurrent and overtemperature protection making it ideal for powering a wide range of devices and systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00