See datasheet for actual packaging/pinout drawings

Package | PIN:

EDN | 5

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 13.68
10 - 24 $ 12.71
25 - 99 $ 12.27
100 - 249 $ 10.72
250 - 499 $ 10.20
500 - 749 $ 9.39
750 - 999 $ 8.35
1000 - 9999 $ 8.35
  View datasheet for PTR08100WVD View product folder for PTR08100WVD

Adjust your quantity during checkout

PTR08100WVD-10-A, 4.5V-14V Input, Non-Isolated, Wide Output, Adjustable Power Module

The PTR08100W is a highly integrated, low-cost switching regulator module that delivers up to 10 A of output current. Occupying approximate PCB area of a standard TO-220 linear regulator IC, the PTR08100W provides output current at a much higher efficiency and with much less power dissipation, thereby eliminating the need for a heat sink. Their small size (0.65 x 0.41 in), high efficiency, and low cost makes these modules attractive for a variety of applications.

The input voltage range of the PTR08100W is from 4.5 V to 14 V, allowing operation from either a 5-V or 12-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTR08100W can step down to voltages as low as 0.6 V. The output voltage can be adjusted to any voltage over the range, 0.6 V to 5.5 V, using a single external resistor. Operating features include an undervoltage lockout (UVLO), on/off inhibit and output overcurrent protection. Target applications include servers, test and measurement applications, and high-end consumer products.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00